HUBBELL POWER SYSTEMS
Image of 12585 Anchor, PISA Nut 1in threads Tripleye 36 kip capacity
Buy America(n) Qualified

Anchor, PISA Nut 1in threads Tripleye 36 kip capacity

Brand: Chance

Catalog ID: 12585

Tripleye eyenut configuration for 0.75" (19.1 mm) & 1" (25.4 mm) Pisa Anchor Rod

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Catalog Number

12585

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

  • 23000 lb.
  • 36000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068396

Dimensions

Dimensions

3.750 in x 2.875 in x 1.875 in

Height

1.875 in

Length

3.75 in

Rod Diameter

  • 0.75
  • 1 in

Weight

2.058 lb

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

  • 23000 lb.
  • 36000 lb.

Logistics

Pallet Quantity

960

Standard Package

25