HUBBELL POWER SYSTEMS
Image of 12585H Anchor, PISA Nut, 1in threads Tripleye 50kip capacity
Image of 12585H Anchor, PISA Nut, 1in threads Tripleye 50kip capacity
play
play
Buy America(n) Qualified

Anchor, PISA Nut, 1in threads Tripleye 50kip capacity

Brand: Chance

Catalog ID: 12585H

High strength Tripleye eyenut for 1" (25.4 mm) Pisa Rod.

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153
  • Painted Orange

Product details

General

Application

Helical Anchoring

Catalog Number

12585H

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

50000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068402

Dimensions

Rod Diameter

1 in

Weight

1.989 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

960

Standard Package

25

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation