HUBBELL POWER SYSTEMS
Image of 6562 Anchor, PISA Nut 1in threads Twineye
Image of 6562 Anchor, PISA Nut 1in threads Twineye
play
play
Buy America(n) Qualified

Anchor, PISA Nut 1in threads Twineye

Brand: Chance

Catalog ID: 6562

Twineye eyenut for 0.75" (19.1 mm) & 1" (25.4 mm) Pisa Rod.

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

6562

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Material

Steel

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359073543

Dimensions

Dimensions

3.625 in x 2.325 in x 1.849 in

Distance From Pole

N/A

Height

1.849 in

Length

3.625 in

Rod Diameter

  • 0.75
  • 1 in

Weight

1.842 lb

Width

2.325 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

Logistics

Pallet Quantity

1280

Standard Package

25

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation