HUBBELL POWER SYSTEMS
Image of E1020044 Anchor, PISA Rod, 3/4in X 7ft Twineye, 1in threads
Buy America(n) Qualified

Anchor, PISA Rod, 3/4in X 7ft Twineye, 1in threads

Brand: Chance

Catalog ID: E1020044

Pisa anchor rod 0.75" (19.1 mm) diameter, 7' (2134 mm) long with Twineye.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Eyenut assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

General

Application

Helical Anchoring

Catalog Number

E1020044

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359076889

Dimensions

Dimensions

84.000 in x 2.500 in x 2.000 in

Height

2 in

Length

84 in

Rod Diameter

0.75 in

Weight

11.192 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Logistics

Pallet Quantity

50

Standard Package

5