HUBBELL POWER SYSTEMS
Image of E1020047 Anchor, PISA Rod, 5/8in X 3.5ft Tripleye, 5/8in threads

Anchor, PISA Rod, 5/8in X 3.5ft Tripleye, 5/8in threads

Brand: Chance

Catalog ID: E1020047

Pisa anchor rod 0.625" (15.9 mm) diameter, 3' 6" (1067 mm) long with Tripleye.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Eyenut assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

General

Application

Helical Anchoring

Catalog Number

E1020047

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359076902

Dimensions

Dimensions

42.000 in x 2.875 in x 1.875 in

Height

1.875 in

Length

42 in

Rod Diameter

0.625 in

Weight

5.547 lb

Width

2.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Standard Package

1