HUBBELL POWER SYSTEMS
1
Buy America(n) Qualified

Anchor, PISA Rod, 5/8in X 7ft, 5/8in threads

Brand: Chance

Catalog ID: 12332P

Pisa anchor rod 0.625" (15.9 mm) diameter, 7' (2134 mm) long. Eyenut not included.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

General

Application

Helical Anchoring

Catalog Number

12332P

Coating

Galvanized, ASTM A-153

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068341

Dimensions

Dimensions

84.000 in x 1.400 in x 1.400 in

Height

1.4 in

Length

84 in

Rod Diameter

0.625 in

Weight

6.282 lb

Width

1.4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

RUS Listed Reference

z – Anchors, screw, power installed

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

50

Standard Package

5