HUBBELL POWER SYSTEMS
Image of E1020051 Anchor, PISA Rod, 5/8in X 7ft Tripleye, 5/8in threads

Anchor, PISA Rod, 5/8in X 7ft Tripleye, 5/8in threads

Brand: Chance

Catalog ID: E1020051

Pisa anchor rod 0.625" (15.9 mm) diameter, 7' (2134 mm) long with Tripleye.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Eyenut assembled to rod

General

Application

Helical Anchoring

Catalog Number

E1020051

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359076926

Dimensions

Dimensions

84.000 in x 2.875 in x 1.875 in

Height

1.875 in

Length

84 in

Rod Diameter

0.625 in

Weight

9.065 lb

Width

2.875 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

50

Standard Package

5