HUBBELL POWER SYSTEMS
Image of C1025240 Anchor, PISA Rod, Coupler 1in threads, Protected
Image of C1025240 Anchor, PISA Rod, Coupler 1in threads, Protected
play
play

Anchor, PISA Rod, Coupler 1in threads, Protected

Brand: Chance

Catalog ID: C1025240

Pisa anchor rod Coupling 3/4 & 1" (25.4 mm) diameter.

Chance PISA rod couplers allow two PISA rods to be connected to extend the length of the installed anchor.

  • Hot dipped galvanized per ASTM A153
  • Coupling fit 3/4" and 1" diameter Pisa rods that have 1" threads

Product details

General

Application

Helical Anchoring

Catalog Number

C1025240

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

  • 23000 lb.
  • 36000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359486251

Dimensions

Rod Diameter

  • 0.75
  • 1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

4000

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation