HUBBELL POWER SYSTEMS
Image of 12247P Anchor, PISA Rod, Coupler 1in threads
Image of 12247P Anchor, PISA Rod, Coupler 1in threads
play
play

Anchor, PISA Rod, Coupler 1in threads

Brand: Chance

Catalog ID: 12247P

Pisa anchor rod Coupling 3/4 & 1" (25.4 mm) diameter.

Chance PISA rod couplers allow two PISA rods to be connected to extend the length of the installed anchor.

  • Hot dipped galvanized per ASTM A153
  • Coupling fit 3/4" and 1" diameter Pisa rods that have 1" threads

Product details

General

Application

Helical Anchoring

Catalog Number

12247P

Coating

Galvanized, ASTM A-153

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

50000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068242

Dimensions

Dimensions

2.000 in x 1.070 in x 1.070 in

Height

1.07 in

Length

2 in

Rod Diameter

  • 0.75
  • 1 in

Weight

0.48 lb

Width

1.07 in

Logistics

Pallet Quantity

4000

Standard Package

50

Media

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation