HUBBELL POWER SYSTEMS
1

Anchor, PISA Rod, Extension, 1in X 18in , 1in threads

Brand: Chance

Catalog ID: T1022322

Pisa Rod Extension 1.0" (25.4 mm) diameter, 18" (457 mm) long. Coupler and eyenut not included.

Chance PISA rod extensions are designed to be used to extend the height of eyenut above the ground to prevent damage to guy wire and guy deadend. They are used after the anchor is installed. Rods are galvanized in accordance with ASTM A153.

  • These anchor rod extensions primarily are for making above grade connections between installed anchors and guy wires.
  • Hot dipped galvanized per ASTM A153
  • Hot forged hex collar provides strong connection to anchor and eye

General

Application

Helical Anchoring

Catalog Number

T1022322

Coating

Galvanized, ASTM A-153

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359491101

Dimensions

Dimensions

18.000 in x 1.400 in x 1.400 in

Height

1.4 in

Length

18 in

Rod Diameter

1 in

Weight

3.867 lb

Width

1.4 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Logistics

Carton Quantity

10

Pallet Quantity

480

Standard Package

25