HUBBELL POWER SYSTEMS
Anchor, PISA Rod, Extension w/coupler, 5/8in X 3.5ft, 5/8in threads
Image of 12249A Anchor, PISA Rod, Extension w/coupler, 5/8in X 3.5ft, 5/8in threads

Anchor, PISA Rod, Extension w/coupler, 5/8in X 3.5ft, 5/8in threads

Brand: Chance

Catalog ID: 12249A

Pisa anchor rod 0.625" (15.9 mm) diameter, 3' 6" (1067 mm) long with coupling.

Chance PISA rods are designed to be used the the Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Coupling assembled to rod
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

General

Application

Helical Anchoring

Catalog Number

12249A

Coating

Galvanized, ASTM A-153

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068259

Dimensions

Dimensions

42.000 in x 1.250 in x 1.250 in

Height

1.25 in

Length

42 in

Rod Diameter

0.625 in

Weight

4.165 lb

Width

1.25 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

50

Standard Package

5