
Brand: Chance
Catalog ID: P4817
The Chance Pole Key can be used to reinforce poles in soft soils where the load is unbalanced and the pole must resist the load. However, it is recommended that Pole Keys only be used where a proper guy wire and guy anchor cannot be used, since a guy and anchor will generally provide more resistance to lateral movement. The Pole Keys will not withstand the same load, or perform as well a proper guy and anchor. The Chance Pole Key can be installed next to the distribution pole butt to help hold it in place against light overturning loads such as service drops, prevailing winds or small line angles.
Application
Earth Tension Anchoring
Catalog Number
P4817
Coating
Black Paint
EU RoHS Indicator
No
Material Type
Standard
Strength Note
The lateral load and overturning moment which can be resisted depends on the height of the load above ground level, the depths of the two opposing Pole Keys and the allowable lateral deflection of the pole at ground level.
Type
Earth Tension Anchors
UPC
096359050322
Anchor Size when Fully Expanded
276 in²
Dimensions
24.500 in x 12.500 in x 4.500 in
Height
4.5 in
Length
24.5 in
Rod Diameter - Order Separately
0.75 in
Weight
24.01 lb
Width
12.5 in
Width Expanded
24.25 in
EU RoHS Indicator
No
RUS Listed Reference
z - Pole keys
Strength Note
The lateral load and overturning moment which can be resisted depends on the height of the load above ground level, the depths of the two opposing Pole Keys and the allowable lateral deflection of the pole at ground level.
Pallet Quantity
50
Standard Package
1