HUBBELL POWER SYSTEMS
Anchor, Rock 1.75in X 72in 3/4in rod wedge style
Image of R372 Anchor, Rock 1.75in X 72in 3/4in rod wedge style

Anchor, Rock 1.75in X 72in 3/4in rod wedge style

Brand: Chance

Catalog ID: R372

Expanding Rock Anchor 0.75" (19.1 mm) Diameter Rod, 72" (1829 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

General

Application

Earth Tension Anchoring

Catalog Number

R372

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

23000 lb.

Type

Rock Anchors

UPC

096359051183

Dimensions

Anchor Hole Size

2 in

Diameter

1.75 in

Dimensions

72.000 in x 2.375 in x 2.375 in

Height

2.375 in

Length

72 in

Rod Diameter

0.75 in

Weight

11.76 lb

Width

2.375 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

23000 lb.

Logistics

Pallet Quantity

48

Standard Package

4