HUBBELL POWER SYSTEMS
Anchor, Rock 1in X 80in Extendable rod wedge style
Image of R84LE Anchor, Rock 1in X 80in Extendable rod wedge style

Anchor, Rock 1in X 80in Extendable rod wedge style

Brand: Chance

Catalog ID: R84LE

Expanding Rock Anchor 1" (25.4 mm) Diameter Rod, 84" (2134 mm) long (Eyenut ordered separate).

This anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • Use with Pisa Couplings and Eyenuts
  • Hot dipped galvanized per ASTM A153
  • Requires 2.5" diameter hole in competent rock a minimum depth of 12

General

Application

Earth Tension Anchoring

Catalog Number

R84LE

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

36000 lb.

Type

Rock Anchors

UPC

096359454410

Dimensions

Anchor Hole Size

2.5 in

Diameter

2.25 in

Dimensions

84.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

84 in

Rod Diameter

1 in

Weight

23 lb

Width

2.5 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

36000 lb.

Logistics

Standard Package

2