HUBBELL POWER SYSTEMS
Image of R130L Anchor, Rock 2.25in X 30in 1in Rod
Image of R130L Anchor, Rock 2.25in X 30in 1in Rod
Buy America(n) Qualified

Anchor, Rock 2.25in X 30in 1in Rod

Brand: Chance

Catalog ID: R130L

Expanding Rock Anchor 1" (25.4 mm) Diameter Rod, 30" (762 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2.5" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

R130L

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

36000 lb.

Type

Rock Anchors

UPC

096359051077

Dimensions

Anchor Hole Size

2.5 in

Diameter

2.25 in

Dimensions

30.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

30 in

Rod Diameter

1 in

Weight

11.427 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

210

Standard Package

3