Brand: Chance
Catalog ID: R153L
This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.
Application
Earth Tension Anchoring
Catalog Number
R153L
Coating
Galvanized, ASTM A-153
Eyenut Style
Tripleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.
Tensile Strength
36000 lb.
Type
Rock Anchors
UPC
096359051114
Anchor Hole Size
2.5 in
Diameter
2.25 in
Dimensions
53.000 in x 3.000 in x 3.000 in
Height
3 in
Length
53 in
Rod Diameter
1 in
Weight
17.963 lb
Width
3 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2025)
Pallet Quantity
51
Standard Package
3