HUBBELL POWER SYSTEMS
Image of 974153002 Anchor Shackle - 100k lb

Anchor Shackle - 100k lb

Brand: ANDERSON

Catalog ID: 974153002

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

  • Ultimate strength is 100,000 lbs. (445 kN)
  • Opening Width: 1.500 inches
  • Clevis Pin Diameter: 1.125 inches
  • Material: Body - galvanized steel, Hardware - galvanized steel, Cotter Pin - stainless steel