HUBBELL POWER SYSTEMS
Image of 974153001 Anchor Shackle - 120k lb

Anchor Shackle - 120k lb

Brand: ANDERSON

Catalog ID: 974153001

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

  • Ultimate strength is 120,000 lbs. (534 kN)
  • Opening Width: 1.500 inches
  • Bolt Diameter: 1.250 inches
  • This shackle is type BNK which is furnished with Bolt, Nut and Cotter Key
  • Material: Body - galvanized steel, Hardware - galvanized steel, Cotter Pin - stainless steel

General

Catalog Number

974153001

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

120000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253372

Dimensions

Clevis Opening

1.5 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

3.5 in

Length - Coupling

6 in

Length - Pin

0 in

Ring Height

0 in

Weight

6.86 lb

Width

6 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

120000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Carton Quantity

3