HUBBELL POWER SYSTEMS
ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED with TDG CORROSION PROTECTION
Image of 5801TDG ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED with TDG CORROSION PROTECTION

ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 5801TDG

Shackles are used in the attachment of suspension insulators.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1/2" material size
  • 3/4" clevis opening
  • 5/8" clevis pin
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

5801TDG

Tensile Strength

20000 lb.

UPC

096359731986

Dimensions

Weight

0.911 lb

Force Related

Tensile Strength

20000 lb.

Logistics

Pallet Quantity

2400