HUBBELL POWER SYSTEMS
ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED
Image of 5801 ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED

ANCHOR SHACKLE, 1/2in SIZE, 20,000lbs TENSILE RATED

Brand: Chance

Catalog ID: 5801

Anchor Shackle, with 5/8" diameter pin. Used primarily for attaching suspension insulators to the pole. Drop forged steel. Hot dip galvanized. RUS Listed.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 1/2" material size
  • 3/4" clevis opening
  • 5/8" clevis pin
  • Galvanized steel per ASTM A-153

General

Catalog Number

5801

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

20000 lb.

UPC

096359072867

Dimensions

Dimensions

3.500 in x 1.500 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

3.5 in

Weight

0.91 lb

Width

1.5 in

Certifications And Compliance

RUS Listed Reference

bo - Shackle, anchor

Force Related

Tensile Strength

20000 lb.

Logistics

Pallet Quantity

2400