HUBBELL POWER SYSTEMS
Image of AS25BNK Anchor Shackle - 30k lb

Anchor Shackle - 30k lb

Brand: ANDERSON

Catalog ID: AS25BNK

  • UTS 30,000 lbs
  • 0.875" opening
  • 0.625" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

General

Catalog Number

AS25BNK

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285021

Dimensions

Clevis Opening

0.875 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

3.01 in x 1.76 in x 1.38 in

Height

1.38 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

3.01 in

Length - Coupling

2.375 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.08 lb

Width

1.76 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

2400