
Brand: ANDERSON
Catalog ID: AS35BNK
Catalog Number
AS35BNK
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359285090
Clevis Opening
1.063 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
2.32 in x 3.47 in x 1.69 in
Height
1.69 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.32 in
Length - Coupling
2.781 in
Length - Pin
0 in
Ring Height
0 in
Weight
1.7 lb
Width
3.47 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
1200