HUBBELL POWER SYSTEMS
Image of 970303002 Anchor Shackle - 60k lb

Anchor Shackle - 60k lb

Brand: ANDERSON

Catalog ID: 970303002

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

  • Ultimate strength is 60,000 lbs. (267 kN)
  • Opening Width: 1.125 inches
  • Bolt Diameter: 0.750 inches
  • This shackle is type BNK which is furnished with Bolt, Nut and Cotter Key
  • Material: Body - galvanized steel, Hardware - galvanized steel, Cotter Pin - stainless steel

General

Catalog Number

970303002

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253334

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

1.125 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

5.625 in x 3.313 in x 0.75 in

Height

0.75 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

5.625 in

Length - Coupling

5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.233 lb

Width

3.313 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

720