HUBBELL POWER SYSTEMS
Image of AS50BNK Anchor Shackle - 60k lb

Anchor Shackle - 60k lb

Brand: ANDERSON

Catalog ID: AS50BNK

  • UTS 60,000 lbs
  • 0.875" opening
  • 0.75" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

General

Catalog Number

AS50BNK

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285120

Dimensions

Clevis Opening

0.875 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

1.88 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.5 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.4 lb

Width

4.37 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

960