HUBBELL POWER SYSTEMS
Image of AS60875BNK Anchor Shackle - 80k lb

Anchor Shackle - 80k lb

Brand: ANDERSON

Catalog ID: AS60875BNK

Anchor Shackles are used to attach hardware to the tower pad. Back to back anchor shackles are commonly used at the tower attachment point to orient the plane of the tower plate and the balance of the insulator hardware.

Anchor Shackles are used to attach hardware to the tower pad.

  • UTS 80,000 lbs
  • 1.438" opening
  • 0.875" bolt
  • BNK suffix are furnished with Bolt, Nut and Cotter Key
  • Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

General

Catalog Number

AS60875BNK

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

72000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285182

Dimensions

Clevis Opening

1.438 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

2.12 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.75 in

Length - Pin

0 in

Ring Height

0 in

Weight

3.724 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

72000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Carton Quantity

10

Pallet Quantity

640