HUBBELL POWER SYSTEMS
Image of T1100809 ANCHOR, SS200 10ft. W/10,12,14,14
Image of T1100809 ANCHOR, SS200 10ft. W/10,12,14,14
play
play

ANCHOR, SS200 10ft. W/10,12,14,14

Brand: Chance

Catalog ID: T1100809

Square Shaft (SS 200) Lead Section 10' (3048 mm) long with 10" (254 mm)-12" (304 mm) - 14" (355 mm) - 14" (355 mm) Helices.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

T1100809

Coating

Galvanized

Number of Helices

4

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Lead Sections

UPC

096359708643

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in - 14 in - 14 in

Length

120 in

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process