HUBBELL POWER SYSTEMS
Image of C1101169 Anchor, Swamp, SS5, 10in X 8ft Thimbleye

Anchor, Swamp, SS5, 10in X 8ft Thimbleye

Brand: Chance

Catalog ID: C1101169

Swamp Anchor (SS 5) Lead Section, 8' (2438 mm) long with 10" (254 mm) Helices and Thimbleye adapter attached.

Chance Swamp Screw anchors are designed to be installed in swamps, bogs, and marshes. This anchor includes the 1.5” square bar helix section bolted to the Thimbleye® Guy Adapter. Install the Swamp Screw Anchor by removing the Guy Adapter and attaching Chance Square Shaft

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1101169

Coating

Galvanized, ASTM A-153

Eyenut Style

Thimbleye

Number of Helices

1

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Lead Sections

UPC

096359646112

Dimensions

Anchor Helix Diameter(s)

10 in

Dimensions

96.000 in x 10.000 in x 10.000 in

Height

10 in

Length

96 in

Weight

46 lb

Width

10 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Configuration

Number of Helices

1

Logistics

Standard Package

1