
Brand: Chance
Catalog ID: P3030127P
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
P3030127P
EU RoHS Indicator
Type
Anchor/Pile Installation Tools
UPC
096359127277
Dimensions
3.000 in x 3.000 in x 1.000 in
Height
1 in
Length
3 in
Weight
0.02 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator