HUBBELL POWER SYSTEMS
Image of C3031225 Bent Arm Pin for Kelly Bar Adapter, 3/4" x 3.5"

Bent Arm Pin for Kelly Bar Adapter, 3/4" x 3.5"

Brand: Chance

Catalog ID: C3031225

Bent Arm Pin 3 1/2" (88.9 mm) long x 3/4" (19.1 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools

General

Application

Anchor/Pile Installation

Catalog Number

C3031225

Coating

Zinc Plated

EU RoHS Indicator

No

Material Type

Non-Standard

Type

Anchor/Pile Installation Tools

UPC

096359015659

Dimensions

Bent Arm Pin Diameter

0.75 in

Bent Arm Pin Length

3.5 in

Dimensions

3.50 in x 1.000 in x 1.000 in

Height

1 in

Length

3.5 in

Weight

0.98 lb

Width

1 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1