HUBBELL POWER SYSTEMS
Image of C3031222 Anchor, Tool, Bent Arm Pin, 5/8in X 5in
Image of C3031222 Anchor, Tool, Bent Arm Pin, 5/8in X 5in
play
Buy America(n) Qualified

Anchor, Tool, Bent Arm Pin, 5/8in X 5in

Brand: Chance

Catalog ID: C3031222

Bent Arm Pin 5" (127 mm) long x 5/8" (15.9 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3031222

Coating

Zinc Plated

EU RoHS Indicator

No

Type

Anchor/Pile Installation Tools

UPC

096359015628

Dimensions

Bent Arm Pin Diameter

0.625 in

Bent Arm Pin Length

5 in

Weight

0.98 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Standard Package

1

Media

Videos

play
CHANCE Pisa Drive Tools