HUBBELL POWER SYSTEMS
Image of P0010259P Anchor, Tool Bolt, 1/2in diameter 2in long
Image of P0010259P Anchor, Tool Bolt, 1/2in diameter 2in long
play
CHANCE Pisa Drive Tools

Anchor, Tool Bolt, 1/2in diameter 2in long

Brand: Chance

Catalog ID: P0010259P

Anchor Tool Bolt 1/2" (12.7 mm) x 2" (50.4 mm) Grade 5 Galvanized to attach 10,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Replacement part for 10,000 ft-lb rated anchor drive tool

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

P0010259P

Material Type

Non-Standard

Product Type

Anchor Tool Bolt

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359106579

Dimensions

Diameter - Bolt

0.5 in

Dimensions

2.000 in x 0.750 in x 0.750 in

Height

0.75 in

Length

2 in

Weight

0.16 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Bolt Grade

5

Logistics

Carton Quantity

250

Standard Package

1