HUBBELL POWER SYSTEMS
Image of PSZ0012557P Anchor, Tool, Bolt 5/8in diameter 2.25in long

Anchor, Tool, Bolt 5/8in diameter 2.25in long

Brand: Chance

Catalog ID: PSZ0012557P

Anchor Tool Bolt 5/8" (15.9 mm) Grade 5 x 2.25" (63.5 mm) Galvanized to assemble anchor tools.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Replacement part for anchor tools with 7-5/8" bolt circle

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

PSZ0012557P

Type

Anchor/Pile Installation Tools

UPC

096359801481

Dimensions

Diameter - Bolt

0.625 in

Dimensions

2.250 in x 0.750 in x 0.750 in

Height

0.75 in

Length

2.25 in

Width

0.75 in

Configuration

Bolt Grade

5