HUBBELL POWER SYSTEMS
Image of T3030166 Anchor, Tool, Bolt Circle Adapter, 5.25in TO 7.625in

Anchor, Tool, Bolt Circle Adapter, 5.25in TO 7.625in

Brand: Chance

Catalog ID: T3030166

Bolt circle adapter with one 5 1/4" (133.5 mm) bolt circle with 1/2" (12.7 mm) bolt holes and one 7 5/8" (193.7 mm) bolt circle with 5/8" (15.9 mm) bolt holes.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • These adapters are used to connect two tools having incompatible bolt circles.
  • Includes six plated 5/8" bolts and lock washers

General

Application

Anchor/Pile Installation

Catalog Number

T3030166

Coating

Painted

EU RoHS Indicator

No

Material Type

Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359057796

Dimensions

Diameter - Bolt Circle

  • 5.25 in
  • 7.625 in

Dimensions

8.500 in x 8.500 in x 3.250 in

Height

3.25 in

Length

8.5 in

Weight

10.78 lb

Width

8.5 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Standard Package

1