HUBBELL POWER SYSTEMS
Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 7ft long, Replacement Dog Bolt
Image of 630002P Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 7ft long, Replacement Dog Bolt

Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 7ft long, Replacement Dog Bolt

Brand: Chance

Catalog ID: 630002P

10K 7' Drive End Extension, Dog Bolt

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep
  • Replacement Dog Bolt for 630027 and 630028

General

Application

Anchor/Pile Installation

Catalog Number

630002P

EU RoHS Indicator

No

Material Type

Non-Standard

Type

Anchor/Pile Installation Tools

UPC

096359227366

Dimensions

Dimensions

1.250 in x 1.000 in x 1.000 in

Height

1 in

Length

1.25 in

Width

1 in

Certifications And Compliance

EU RoHS Indicator

No