HUBBELL POWER SYSTEMS
Image of C3020004 Anchor, Tool, Expanding Bar - 12ft, fiberglass handle

Anchor, Tool, Expanding Bar - 12ft, fiberglass handle

Brand: Chance

Catalog ID: C3020004

Expanding Anchor and Tamping Bar with fiberglass handle 12' (3,658 mm) long.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

The Chance fiberglass handle Expanding and Tamping Bar simplifies the job of expanding anchors.

General

Application

Anchor/Pile Installation

Catalog Number

C3020004

EU RoHS Indicator

Material Type

Non-Standard

Style

Fiberglass Handle and Tamper Head

Type

Anchor/Pile Installation Tools

UPC

096359014812

Dimensions

Dimensions

144.000 in x 4.000 in x 4.000 in

Height

4 in

Length

144 in

Weight

26.46 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Standard Package

1