HUBBELL POWER SYSTEMS
Anchor, Tool, Expanding Bar fiberglass handle only- 12ft
Image of E3020006P Anchor, Tool, Expanding Bar fiberglass handle only- 12ft

Anchor, Tool, Expanding Bar fiberglass handle only- 12ft

Brand: Chance

Catalog ID: E3020006P

Fiberglass handle (only) 12' (3,658 mm) long for Anchor Tamping bar. Replacement for handle on C3020004 Anchor Tool.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The Chance fiberglass handle Expanding and Tamping Bar simplifies the job of expanding anchors.
  • Replacement part for C3020003 and C3020004 Tamping Bar

General

Application

Anchor/Pile Installation

Catalog Number

E3020006P

Material Type

Standard

Style

Fiberglass Handle

Type

Anchor/Pile Installation Tools

UPC

096359079477

Dimensions

Dimensions

144.000 in x 1.500 in x 1.500 in

Height

1.5 in

Length

144 in

Width

1.5 in

Logistics

Standard Package

1