HUBBELL POWER SYSTEMS
Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb
Image of 630013A Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb

Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb

Brand: Chance

Catalog ID: 630013A

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2" (50.8 mm) Hex Kelly Bar Short.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)

General

Application

Anchor/Pile Installation

Catalog Number

630013A

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Hex

Number of Bolt Holes

6

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359227458

Dimensions

Diameter - Bolt Circle

5.25 in

Diameter - Single Bolt Hole(s)

0.53 in

Dimensions

6.000 in x 6.000 in x 6.125 in

Height

6.125 in

Length

6 in

Length - Base Arm Pin Hole to Flange

3.25 in

Weight

11 lb

Width

6 in

Width - Kelly Bar

2.075 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Bolt Holes

6

Logistics

Pallet Quantity

80