HUBBELL POWER SYSTEMS
Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating
Image of C3030955 Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating

Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating

Brand: Chance

Catalog ID: C3030955

Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030955

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Square

Material Type

Non-Standard

Number of Bolt Holes

12

Torque Rating

17000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015321

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

8.500 in x 8.500 in x 7.000 in

Height

7 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

2.25 in

Length

8.5 in

Weight

24.5 lb

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Pallet Quantity

48

Standard Package

1