HUBBELL POWER SYSTEMS
Anchor, Tool, Kelly Bar Adapter, 3.0in Square, 20,000 ft-lb rating
Image of C3030958 Anchor, Tool, Kelly Bar Adapter, 3.0in Square, 20,000 ft-lb rating

Anchor, Tool, Kelly Bar Adapter, 3.0in Square, 20,000 ft-lb rating

Brand: Chance

Catalog ID: C3030958

Anchor, Tool, Kelly Bar Adapter, 3.0in Square, 20,000 ft-lb rating

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030958

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Square

Material Type

Standard

Number of Bolt Holes

12

Torque Rating

20000 in-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015338

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

8.500 in x 8.500 in x 8.000 in

Height

8 in

Kelly Bar Adapter Inside Width

3 in

Kelly Bar Hole Distance to Flange

  • 3.5 in
  • 2.0625 in

Length

8.5 in

Weight

27.44 lb

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Pallet Quantity

48

Standard Package

1