HUBBELL POWER SYSTEMS
Image of 055371P Anchor, Tool, Lock Washer 1/2in diameter Grade 5

Anchor, Tool, Lock Washer 1/2in diameter Grade 5

Brand: Chance

Catalog ID: 055371P

Anchor Tool lockwasher 1/2" (12.7 mm) Grade 5 Galvanized to attach 10,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Replacement part for 10,000 ft-lb rated anchor drive tool

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

055371P

EU RoHS Indicator

No

Material Type

Non-Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359211297

Dimensions

Diameter - Bolt

0.5 in

Dimensions

0.625 in x 0.625 in x 0.500 in

Height

0.5 in

Length

0.625 in

Weight

0.015 lb

Width

0.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Logistics

Standard Package

1