HUBBELL POWER SYSTEMS
Image of C3030981 Anchor, Tool, Locking Dog Assembly, 15,000 ft-lb rating

Anchor, Tool, Locking Dog Assembly, 15,000 ft-lb rating

Brand: Chance

Catalog ID: C3030981

Complete Standard Locking Dog Assembly, 7-5/8" bolt circle, torque rating = 15,000 ft-lbs, Ring Style

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • TOUGH ONE locking dog assembly has twelve holes for 5/8" bolts on a 7-5/8" bolt circle and comes with twelve 5/8" Grade 5 bolts, nuts and lock washers.

General

Application

Anchor/Pile Installation

Bolt Grade

2

Catalog Number

C3030981

Coating

Painted

Material Type

Standard

Number of Bolt Holes

12

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015406

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

8.500 in x 8.500 in x 7.900 in

Height

7.9 in

Length

8.5 in

Weight

34.3 lb

Width

8.5 in

Configuration

Bolt Grade

2

Number of Bolt Holes

12

Logistics

Pallet Quantity

27

Standard Package

1