HUBBELL POWER SYSTEMS
Image of C3030069HDN Anchor, Tool, Locking Dog , Easy Grip™ Handle 10,000 ft-lb
New

Anchor, Tool, Locking Dog , Easy Grip™ Handle 10,000 ft-lb

Brand: Chance

Catalog ID: C3030069HDN

Complete Standard Locking Dog Assembly, 5-1/4" bolt circle, torque rating = 10,000 ft-lbs, Easy Grip™ Lever Handle Style

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • Standard Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers.
  • One-hand operation
  • Knurled handle makes it easy to operate the cam lever and remove the Drive Wrench
  • New alignment window simplifies Drive Wrench hook-up and reduces the risk of finger pinching
  • Designed and tested to be used with the Chance® family of anchor tools
  • Six-hole bolt circle, 5-1/4” diameter for assembly to the Torque Indicator or Kelly Bar Adapter

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030069HDN

Coating

Painted

Number of Bolt Holes

6

Type

Anchor/Pile Installation Tools

UPC

096359852087

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

11 in x 11 in x 10 in

Height

10 in

Length

11 in

Weight

27.5 lb

Width

11 in

Configuration

Bolt Grade

5

Number of Bolt Holes

6

Logistics

Carton Quantity

1

Pallet Quantity

27