
Brand: Chance
Catalog ID: C3031656
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
C3031656
Type
Anchor/Pile Installation Tools
UPC
096359650942
Dimensions
6.000 in x 6.000 in x 6.000 in
Height
6 in
Length
6 in
Width
6 in
Pallet Quantity
108