HUBBELL POWER SYSTEMS
Image of C3030070 Anchor, Tool, Locking Dog Repair Kit, 10,000 ft-lbs rated

Anchor, Tool, Locking Dog Repair Kit, 10,000 ft-lbs rated

Brand: Chance

Catalog ID: C3030070

Locking Dog Repair Kit for C3030069HD. Includes dog housings and set screws.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Replacement parts for C3030069HD Locking Dog Assembly
  • See Instruction sheet for parts schematic

General

Application

Anchor/Pile Installation

Catalog Number

C3030070

EU RoHS Indicator

Material Type

Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359014874

Dimensions

Diameter - Bolt Circle

5.25 in

Dimensions

6.000 in x 6.000 in x 6.000 in

Height

6 in

Length

6 in

Weight

1.96 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

1

Pallet Quantity

108

Standard Package

1