HUBBELL POWER SYSTEMS
Image of C3031026 Anchor, Tool, Locking Dog Repair Kit, 15,000 ft-lbs rated

Anchor, Tool, Locking Dog Repair Kit, 15,000 ft-lbs rated

Brand: Chance

Catalog ID: C3031026

Locking Dog Repair Kit for C3030981. Includes dog housings and set screws.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Replacement parts for C3030981 Locking Dog Assembly
  • See Instruction sheet for parts schematic

General

Application

Anchor/Pile Installation

Catalog Number

C3031026

Material Type

Standard

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015505

Dimensions

Diameter - Bolt Circle

7.625 in

Dimensions

6.000 in x 6.000 in x 6.000 in

Height

6 in

Length

6 in

Weight

4.41 lb

Width

6 in

Logistics

Pallet Quantity

108

Standard Package

1