HUBBELL POWER SYSTEMS
1
New

Anchor, Tool, Locking Dog Repair Kit for C3030069HDN

Brand: Chance

Catalog ID: PSC3032024

Locking Dog Repair Kit for C3030069HDN. Includes dog, housing, pins and heat shrink, quantity = 2

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • STANDARD Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers.
  • Kit to repair C3030069HDN

General

Application

Helical Anchoring

Catalog Number

PSC3032024

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359872542

Dimensions

Dimensions

6 in x 6 in x 6 in

Height

6 in

Length

6 in

Weight

2 lb

Width

6 in

Logistics

Carton Quantity

1

Pallet Quantity

240