HUBBELL POWER SYSTEMS
Image of E3030255 Anchor, Tool, No Wrench Anchor

Anchor, Tool, No Wrench Anchor

Brand: Chance

Catalog ID: E3030255

No-Wrench Anchor Tool.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The forged eye of No Wrench style anchor fits into tool and attaches to 1.25” diameter pin
  • Has four holes for 1/2" bolts on a 5-1/4" bolt circle
  • Bolts directly to Kelly Bar Adapter (sold separately) that has six bolt hole, 5-1/4” bolt circle
  • Includes four 1/2" Grade 5 bolts, nuts and lock washers
  • Adjustable pivoting plates accept rods from 3/4" to 1-1/4" diameter

General

Application

Anchor/Pile Installation

Catalog Number

E3030255

EU RoHS Indicator

No

Material Type

Standard

Type

Anchor/Pile Installation Tools

UPC

096359079491

Dimensions

Diameter - Bolt Circle

5.25 in

Dimensions

5.75 in x 4.00 in x 6.75 in

Height

6.75 in

Length

5.75 in

Weight

8.82 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

90

Standard Package

1