HUBBELL POWER SYSTEMS
Image of 055635P Anchor, Tool, Nut 1/2 in diameter Grade 5

Anchor, Tool, Nut 1/2 in diameter Grade 5

Brand: Chance

Catalog ID: 055635P

Anchor Tool Hex Nut 1/2" (12.7 mm) Grade 5 Galvanized to attach 10,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Replacement part for 10,000 ft-lb rated anchor drive tool

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

055635P

EU RoHS Indicator

No

Material Type

Non-Standard

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359211754

Dimensions

Diameter - Bolt

0.5 in

Dimensions

0.750 in x 0.750 in x 0.450 in

Height

0.45 in

Length

0.75 in

Weight

0.035 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Logistics

Standard Package

1