
Brand: Chance
Catalog ID: E96
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
Application
Anchor/Pile Installation
Catalog Number
E96
Coating
Galvanized, ASTM A-153
Material Type
Standard
Style
Anchor Rod Attachment
Type
Anchor/Pile Installation Tools
UPC
096359036166
Dimensions
5.825 in x 2.300 in x 5.000 in
Height
5 in
Length
5.825 in
Weight
4.9 lb
Weight Metric
2.2 kg
Width
2.3 in
Pallet Quantity
108
Standard Package
1