HUBBELL POWER SYSTEMS
Image of T3031420 Anchor, Tool, Shear Pins-15lbs

Anchor, Tool, Shear Pins-15lbs

Brand: Chance

Catalog ID: T3031420

Pins for Shear Torque Indicator - Box (approx 500 pins).

Shear pins used with Chance Shear Pin Limiter are rated to shear at 500 ft-lb of torque per pin.

Measuring torque provides positive indication of anchor holding capacity in any soil type.

General

Application

Anchor/Pile Installation

Catalog Number

T3031420

Material Type

Standard

Style

One Box Shear Pins (510 Pins)

Type

Anchor/Pile Installation Tools

UPC

096359057925

Dimensions

Dimensions

2.63 in x 8.000 in x 0.34 in

Height

0.34 in

Length

2.63 in

Weight

15.396 lb

Width

8 in

Logistics

Carton Quantity

1

Pallet Quantity

90

Standard Package

1